(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A low-pressure socket with a sleeve lock that prevents unintentional separation during connection.
Equipped with a groove on the sleeve and a stopper on the socket main body.
Sleeve locking mechanism that can lock easily and securely by just turning the sleeve after connecting the coupler.
[Features]
· Prevents accidental separation after connection with the sleeve lock.
· A coupler that provides excellent versatility and supports a variety of applications, from factory air piping to pneumatic tool hose connections.
· Steel material suitable for pneumatic, while stainless steel is suitable for water.
· However, please note that liquid on the plug end may flow out when separated.
· The critical steel components have been heat-treated to improve strength.
· Especially excellent in abrasion-resistance and durability.
· Various body materials, sizes and mounting shapes are available as standard for a wide range of pneumatic applications.
· No hose clamp is required for mounting the urethane hose.
· Fluid must flow from the socket side to the plug side.
· Cannot be used for vacuum applications both individually and when connected.
· Can be connected to products in the Hi Cupla series.
Part Number |
---|
20SF-BL-STL-NBR |
30SF-BL-STL-NBR |
40SF-BL-STL-NBR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread |
---|---|---|---|---|---|---|
฿ 416.25 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | 1/4 | ||
฿ 417.92 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | 3/8 | ||
฿ 547.92 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | 1/2 |
Loading...
Types of connection parts | For Male Thread | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Steel |
---|---|---|---|---|---|
Applicable Fluids | Air | Types | Standard | Operating Environment/Applications | Standard / Plant Piping / Industrial Machinery |
Structure of Valve | Single Passage Opening Closing Type | Seal Material | Nitrile Rubber (NBR) | Operating Temperature Range(°C) | -20::80 |
Operating Pressure Range(MPa) | 0::1.5 | Types of connection screw | Rc |
How can we improve?
How can we improve?