1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hi Cupla 200, Steel, SM Type (for Female Thread Mounting)【1-5 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hi Cupla 200, Steel, SM Type (for Female Thread Mounting)
  • Hi Cupla 200, Steel, SM Type (for Female Thread Mounting)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 296.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A single-action connection socket for low pressures, just by pushing-in.
Easy and secure single-action connections.
· Large flow rate type.
· Uses a gasket at the end for sealing.
· Excellent operability.
[Features]
· The plug and the socket is a single-action connection just by pushing-in.
· Adopts a valve structure that is designed to prevent pressure loss.
· Improved flow rate (15% increase on other products from manufacturer).
· Uses a gasket at the end for sealing when connected.
· Small connection loads and improved attachability/detachability.
· Unlike with outer-circumference type O-rings, the gasket seal will not become damaged due to the grease running out, giving it excellent operability.
· The main body is made completely of steel and cannot be used with water or oil.
· Types with tube fitters are also available.
[Applications]
· Suitable for air piping.

Part Number
200-20SM-STL-NBR
200-30SM-STL-NBRSALE
200-40SM-STL-NBR
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread

฿ 296.67

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 4 Day(s) 1/4

฿ 1,483.33

฿ 900.23

COUPLER FOR LOW PRESSURE AIR 1 Pack(s)

5 Pieces Per Package

Same day 3/8

฿ 416.67

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 4 Day(s) 1/2

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Female Thread Plug (Male) / Socket (Female) Socket (female)
Body Material Steel Seal Material Nitrile Rubber (NBR) Applicable Fluids Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::1.5 Types of connection screw R