1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nut Cupla 200, Steel SNG Type (for Mounting Urethane Hose With Spring Nut)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Nut Cupla 200, Steel SNG Type (for Mounting Urethane Hose With Spring Nut)
  • Nut Cupla 200, Steel SNG Type (for Mounting Urethane Hose With Spring Nut)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 505.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A low-pressure steel nut coupler with a spring nut that eliminates worry about hose bending.
Hoses can be fitted without the need for a hose clamp.
Types with spring nuts resolve any concerns regarding hose breakage.
A line-up for mounting braided hose is also available.
[Features]
· Series of Hi Cupla type and Hi Cupla 200 type.
· Types with spring nuts to prevent hose-breakage are also available.
· To attach a hose, simply insert the hose into the nipple and tighten the nut.
· Designed so that it clamps the outer surface of the hose tightly to prevent the hose from easily falling off or the fluid from leaking.
· A "rotary nut coupler" is also available which uses a ball-bearing type swivel mechanism to prevent the hose from twisting and to reduce the amount of load applied to the user's hand.
· When the hose is moved, there is no protrusion of the hose clamp tightening screw which may cause "hooking."
· SNG type socket.
[Applications]
· For attaching urethane hoses.

Part Number
200-65SNG-STL-NBR
200-85SNG-STL-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMating Hose Inner Diameter
(mm)
Mating Hose Outer Diameter
(mm)

฿ 505.00

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 6.510

฿ 506.25

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 8.512.5

Loading...

  1. 1

Basic Information

Types of connection parts For Mounting Urethane Hose (Nut Type) Plug (Male) / Socket (Female) Socket (female) Body Material Steel
Applicable Fluids Air Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::1.5