(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hoses can be fitted without the need for a hose clamp. Types with spring nuts resolve any concerns regarding hose breakage. A line-up for mounting braided hose is also available.
[Features]
· Series of Hi Cupla type and Hi Cupla 200 type. Types with spring nuts to prevent hose-breakage are also available.
· To attach a hose, simply insert the hose into the nipple and tighten the nut.
· Designed so that it clamps the outer surface of the hose tightly to prevent the hose from easily falling off or the fluid from leaking.
· A "rotary nut coupler" is also available which uses a ball-bearing type swivel mechanism to prevent the hose from twisting and to reduce the amount of load applied to the user's hand.
[Applications]
· For attaching urethane hoses.
Types of connection parts | For Mounting Urethane Hose (Nut Type) | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Steel |
---|---|---|---|---|---|
Applicable Fluids | Air | Types | Standard | Structure of Valve | Single Passage Opening Closing Type |
Seal Material | Nitrile Rubber (NBR) | Operating Temperature Range(°C) | -20::60 | Operating Pressure Range(MPa) | 0::1.5 |
Please check the type/dimensions/specifications of the part 65SN-STL-NBR in the Nut Cupla, Steel, SN Type (for Urethane Hose Mounting) series.
Part Number |
---|
110SN-STL-NBR |
50SN-STL-NBR |
60SN-STL-NBR |
80SN-STL-NBR |
85SN-STL-NBR |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mating Hose Inner Diameter (mm) | Mating Hose Outer Diameter (mm) |
---|---|---|---|---|---|---|---|
฿ 2,550.00 | 1 Pack(s) | 5 Pieces Per Package | Same day | 11 | 16 | ||
฿ 1,783.33 | 1 Pack(s) | 5 Pieces Per Package | Same day | 5 | 8 | ||
฿ 383.33 | 1 Piece(s) | 4 Day(s) | 6 | 9 | |||
฿ 1,916.65 | 1 Pack(s) | 5 Pieces Per Package | Same day | 8 | 12 | ||
฿ 1,916.65 | 1 Pack(s) | 5 Pieces Per Package | 4 Day(s) | 8.5 | 12.5 |
How can we improve?
How can we improve?