1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nut Coupler, Stainless Steel, PN Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Nut Coupler, Stainless Steel, PN Type
  • Nut Coupler, Stainless Steel, PN Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 683.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hose clamps not required. Urethane hoses can be equipped easily and reliably.

[Features]
· Series includes High Coupler types and High Coupler 200 types.
· Moreover, a type with a spring nut to prevent hose bending is also available.
· The hose can be mounted by just inserting it into the nipple and tightening the nut.
· Tightening is performed on the outer surface of the hose so the structure does not readily lead to disconnection of the hose or leaking of fluid.
· A "rotary nut coupler" with a swivel mechanism containing ball bearings that prevents twisting of the hose and reduces carrying load is also available.

Part Number
65PN-SUS
80PN-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMating Hose Inner Diameter
(mm)
Mating Hose Outer Diameter
(mm)

฿ 683.34

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 6.510

฿ 684.59

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 812

Loading...

  1. 1

Basic Information

Types of connection parts For Mounting Urethane Hose (Nut Type) Plug (Male) / Socket (Female) Plug (Male) Body Material Stainless steel (SUS303 / SUS304)
Applicable Fluids Air Types Standard Structure of Valve Single Passage Opening Closing Type
Operating Pressure Range(MPa) 0::1.5