1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Super Coupler, Steel, PN【1-10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Super Coupler, Steel, PN
  • Super Coupler, Steel, PN
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 145.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightweight design suitable for hand connection of hand tools. Single-touch connection for superior operability.

Part Number
01PN-STL
02PN-STLSALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMating Hose Inner Diameter
(mm)
Mating Hose Outer Diameter
(mm)

฿ 145.42

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 58

฿ 1,416.67

฿ 1,260.13

COUPLER FOR LOW PRESSURE AIR 1 Pack(s)

10 Pieces Per Package

Same day 6.510

Loading...

  1. 1

Basic Information

Types of connection parts For Mounting Urethane Hose (Nut Type) Plug (Male) / Socket (Female) Plug (Male) Body Material Steel
Applicable Fluids Air Types Standard Structure of Valve Single Passage Opening Closing Type
Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::1