(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single-action connection type aimed to be lightweight and compact.
Can handle wave of modularization.
[Features]
· Compact type of sleeve outer diameter 14 mm having a valve mechanism in a socket. Suitable for the field where miniaturization and modularization are progressing.
· The plug and the socket is a single-action connection just by pushing-in.
· Brass with chrome plating is adopted for the main body considering corrosion-resistance. Demonstrates stable performance for a long time.
· A wide range of mounting shapes (for female threads) (for male threads) (for hoses) (for manifolds) are available which can reliably deal with a wide range of piping applications such as pneumatic, physicochemical and medical equipment.
· Types with tube fitters are also available. *Fluid flows out from the plug side piping when socket and plug are separated. Be careful when using water as a fluid.
Part Number |
---|
MS-10PM-BRS |
MS-20PM-BRS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread |
---|---|---|---|---|---|---|
฿ 126.67 ฿ 76.10 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | Same day | 1/8 | ||
฿ 148.33 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | 1/4 |
Loading...
Types of connection parts | For Female Thread | Plug (Male) / Socket (Female) | Plug (Male) | Body Material | Brass(C3604) |
---|---|---|---|---|---|
Applicable Fluids | Water / Air | Types | Standard | Structure of Valve | Single Passage Opening Closing Type |
Types of connection screw | R |
How can we improve?
How can we improve?