1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small Coupler, Brass, PF Type

COUPLER FOR LOW PRESSURE AIR

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Small Coupler, Brass, PF Type
  • Small Coupler, Brass, PF Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 126.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Single action connection with a lightweight and compact design.
• Suitable for modularization.
• A compact type with a 14 mm sleeve outer diameter, equipped with a valve mechanism on the socket. Suitable for applications which require compactness and modularization.
• Single-touch connection between the plug and socket (simple push-in).
• The main body is made of corrosion-resistant chrome plated brass. Demonstrates stable long-term performance.
• Available in a range of mounting types (internal thread) (external thread) (hose) (manifold) so that it can be used reliably in a wide range of piping applications, including in pneumatic, physiochemical, and medical equipment.
• Also available with tube fitters.

Part Number
MS-10PF-BRS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 126.67

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard Structure of Valve Single Passage Opening Closing Type
Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::0.7 Types of connection screw Rc
Nominal of Thread 1/8

Please check the type/dimensions/specifications of the part MS-10PF-BRS in the Small Coupler, Brass, PF Type series.