1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Coupler, Stainless Steel, PN Type

Compact Coupler, Stainless Steel, PN Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,065.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact size with a maximum diameter of 17.5 mm. Valves are built into the socket and plug.

Part Number
CO-40PN-SUS-FKM
CO-60PN-SUS-FKM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMating Tube Inner Diameter
(mm)
Mating Tube Outer Diameter
(mm)

฿ 1,065.00

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 46

฿ 1,065.00

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 68

Loading...

  1. 1

Basic Information

Types of connection parts For Tube Mounting Plug (Male) / Socket (Female) Plug (Male) Body Material Stainless steel (SUS303 / SUS304)
Applicable Fluids Water / Air Types Standard Structure of Valve Double passages opening closing type
Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::1