1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cube Cupla, Socket, SH Type (for Tube Mounting)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cube Cupla, Socket, SH Type (for Tube Mounting)
  • Cube Cupla, Socket, SH Type (for Tube Mounting)
  • Cube Cupla, Socket, SH Type (for Tube Mounting)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 342.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An SH type cube coupler socket for single-action low voltage, which is small and of a lightweight resin type.
The product lineup includes the types with and without a built-in valve.
[Features]
· Ultra lightweight, since it is made of resin. Its compact design contributes to space-saving.
· It is possible to connect and separate in a single-action by pressing the button.
· A lineup is available with a built-in valve in both the plug and socket, and a valveless type that is newly suitable for high-viscosity fluids with reduced pressure loss.
· SPC-04SH/SPC-06SH: Can be only connected with a valved plug of the cube coupler.
· SPC-04SH-VL/SPC-06SH-VL: Can be connected with a cube coupler plug.
[Applications]
· Supports medical, physical and chemical equipment, as well as beverage equipment and semiconductor production equipment.
· For attaching the tube.

Part Number
SPC-04SH-POM-NBR
SPC-04SH-VL-POM-NBR
SPC-06SH-POM-NBR
SPC-06SH-VL-POM-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStructure of Valve Mating Tube Inner Diameter
(mm)
With or Without Knob

฿ 352.92

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) Double passages opening closing type4Presence

฿ 342.09

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) Double passages opening type4No

฿ 352.92

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) Double passages opening closing type6Presence

฿ 342.09

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) Double passages opening type6No

Loading...

  1. 1

Basic Information

Types of connection parts For Tube Mounting Plug (Male) / Socket (Female) Socket (female) Body Material Polyacetal Resin (POM)
Applicable Fluids Water / Air Types Standard Seal Material Nitrile Rubber (NBR)
Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::1