(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Adapts to high viscosity fluids thanks to the valveless structure.
· A variety of body materials, sizes and mounting shapes.
· Type for mounting of blade hose also available.
· Valveless structure greatly reduces pressure loss and realizes large flow rate.
· Appropriate for fluid with high viscosity (grease, etc.).
· Various main body materials, sizes and mounting shapes available as standard options to support wide range of applications and situations.
· Blade hose can be installed without hose band (TPN type/TSN type).
Types | Standard | Types of connection parts | For hose mounting | Plug (Male) / Socket (Female) | Plug (Male) |
---|---|---|---|---|---|
Body Material | Steel | Applicable Fluids | Air / Oil / Inert Gases | Structure of Valve | Double passages opening type |
Operating Environment/Applications | Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery | Operating Temperature Range(°C) | -40::180 |
Please check the type/dimensions/specifications of the part 6TPH-STL in the TSP Coupler, Steel, TPH series.
Part Number |
---|
12TPH-STL |
16TPH-STL |
2TPH-STL |
3TPH-STL |
4TPH-STL |
8TPH-STL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Hose size of the mating side (Inch) |
---|---|---|---|---|---|---|
฿ 3,571.63 | 1 Piece(s) | 9 Day(s) | 0~3 | 1 1/2 | ||
฿ 5,651.81 | 1 Piece(s) | 9 Day(s) | 0~2 | 2 | ||
฿ 284.59 | 1 Piece(s) | 3 Day(s) | 0~7.5 | 1/4 | ||
฿ 325.84 | 1 Piece(s) | 3 Day(s) | 0~7.5 | 3/8 | ||
฿ 498.75 | 1 Piece(s) | 3 Day(s) | 0~7.5 | 1/2 | ||
฿ 1,406.25 | 1 Piece(s) | 3 Day(s) | 0~4.5 | 1 |
How can we improve?
How can we improve?