(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The valveless structure is compatible with fluids with high viscosity. A wide range of main body materials, sizes and mounting shape. A line-up for mounting braided hose is also available.
[Features]
· The valve-free structure enables the significant reduction of pressure loss, for achieving a large flow rate.
· Suitable for fluids with high viscosity (such as grease).
· Each type has standardized main body materials, sizes and attachment shapes in order to support a wide range of applications and conditions.
Types of connection parts | For Male Thread | Plug (Male) / Socket (Female) | Plug (Male) | Body Material | Steel |
---|---|---|---|---|---|
Applicable Fluids | Air / Oil / Inert Gases | Types | Standard | Operating Environment/Applications | Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery |
Structure of Valve | Double passages opening type | Operating Temperature Range(°C) | -40::180 | Types of connection screw | Rc |
Please check the type/dimensions/specifications of the part 8TPF-STL in the TSP Cupla,Steel, TPF Type series.
Part Number |
---|
10TPF-STL |
12TPF-STL |
16TPF-STL |
2TPF-STL |
3TPF-STL |
4TPF-STL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Nominal of Thread |
---|---|---|---|---|---|---|
฿ 2,434.69 | 1 Piece(s) | 9 Day(s) | 0~3 | 1 1/4 | ||
฿ 3,580.64 | 1 Piece(s) | 9 Day(s) | 0~3 | 1 1/2 | ||
฿ 5,625.23 | 1 Piece(s) | 9 Day(s) | 0~2 | 2 | ||
฿ 286.67 | 1 Piece(s) | 3 Day(s) | 0~7.5 | 1/4 | ||
฿ 326.25 | 1 Piece(s) | 3 Day(s) | 0~7.5 | 3/8 | ||
฿ 504.59 | 1 Piece(s) | 3 Day(s) | 0~7.5 | 1/2 |
How can we improve?
How can we improve?