1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

TSP Coupler - Steel - NBR - TSH Type (2TSH-STL-NBR)

COUPLER FOR MODERATE PRESSURE

TSP Coupler - Steel - NBR - TSH Type (2TSH-STL-NBR)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This coupler has a superior track record internationally with its Nitto Kohki TSP Coupler steel NBR TSH shape.
• Materials: brass, nitrile rubber
• Connection type: For hose mounting
• Type: Standard.

Part Number
2TSH-STL-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Pressure Range
(MPa)
Hose size of the mating side 
(Inch)

฿ 691.67

COUPLER FOR MODERATE PRESSURE 1 Piece(s) 3 Day(s) 0~7.51/4

Loading...

  1. 1

Basic Information

Types of connection parts For hose mounting Plug (Male) / Socket (Female) Socket (female) Body Material Steel
Applicable Fluids Air / Oil / Inert Gases Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part 2TSH-STL-NBR in the TSP Coupler - Steel - NBR - TSH Type series.

Products with similar specification

Part Number
10TSH-STL-NBR
12TSH-STL-NBR
16TSH-STL-NBR
3TSH-STL-NBR
4TSH-STL-NBR
6TSH-STL-NBR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOperating Pressure Range
(MPa)
Hose size of the mating side 
(Inch)

฿ 5,043.70

1 Piece(s) 9 Day(s) 0~31 1/4

฿ 7,035.59

1 Piece(s) 9 Day(s) 0~31 1/2

฿ 9,996.40

1 Piece(s) 9 Day(s) 0~22

฿ 870.00

1 Piece(s) 3 Day(s) 0~7.53/8

฿ 1,235.42

1 Piece(s) 3 Day(s) 0~7.51/2

฿ 1,696.67

1 Piece(s) 3 Day(s) 0~4.53/4