(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A socket for medium-pressures that allows fluids to flow from either the socket side or plug side.
The valveless structure is compatible with fluids with high viscosity.
· A wide range of main body materials, sizes and mounting shape.
· A line-up for mounting braided hose is also available.
[Features]
· The valve-free structure enables the significant reduction of pressure loss, for achieving a large flow rate.
· Suitable for fluids with high viscosity (such as grease).
· Each type has standardized main body materials, sizes and attachment shapes in order to support a wide range of applications and conditions.
· If the product model number has the same prefix, sockets and plugs can be connected regardless of the mounting shape.
Types of connection parts | For Male Thread | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Steel |
---|---|---|---|---|---|
Applicable Fluids | Air / Oil / Inert Gases | Types | Standard | Operating Environment/Applications | Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery |
Structure of Valve | Double passages opening type | Seal Material | Nitrile Rubber (NBR) | Operating Temperature Range(°C) | -20::80 |
Types of connection screw | Rc |
Please check the type/dimensions/specifications of the part 4TSF-STL-NBR in the TSP Cupla, Steel, NBR, TSF Type (for Male Thread Mounting) series.
Part Number |
---|
12TSF-STL-NBR |
16TSF-STL-NBR |
2TSF-STL-NBR |
3TSF-STL-NBR |
6TSF-STL-NBR |
8TSF-STL-NBR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Nominal of Thread |
---|---|---|---|---|---|---|
฿ 6,846.85 | 1 Piece(s) | 9 Day(s) | 0~3 | 1 1/2 | ||
฿ 9,720.73 | 1 Piece(s) | 9 Day(s) | 0~2 | 2 | ||
฿ 690.84 | 1 Piece(s) | 3 Day(s) | 0~7.5 | 1/4 | ||
฿ 868.34 | 1 Piece(s) | 3 Day(s) | 0~7.5 | 3/8 | ||
฿ 1,660.00 | 1 Piece(s) | 4 Day(s) | 0~4.5 | 3/4 | ||
฿ 2,904.59 | 1 Piece(s) | 3 Day(s) | 0~4.5 | 1 |
How can we improve?
How can we improve?