(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The valveless structure is compatible with fluids with high viscosity. A wide range of main body materials, sizes and mounting shape. A line-up for mounting braided hose is also available.
[Features]
· The valve-free structure enables the significant reduction of pressure loss, for achieving a large flow rate.
· Suitable for fluids with high viscosity (such as grease).
· Each type has standardized main body materials, sizes and attachment shapes in order to support a wide range of applications and conditions.
Types | Standard | Types of connection parts | For Male Thread | Plug (Male) / Socket (Female) | Plug (Male) |
---|---|---|---|---|---|
Body Material | Brass(C3604) | Applicable Fluids | Water / Air / Water Vapor / Oil / Chemical / Inert Gases | Structure of Valve | Double passages opening type |
Operating Environment/Applications | Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery | Types of connection screw | Rc |
Please check the type/dimensions/specifications of the part 16TPF-BRS in the TSP Cupla, Brass, TPF Type series.
Part Number |
---|
10TPF-BRS |
12TPF-BRS |
1TPF-BRS |
2TPF-BRS |
3TPF-BRS |
4TPF-BRS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Nominal of Thread |
---|---|---|---|---|---|---|
฿ 3,066.67 | 1 Piece(s) | 9 Day(s) | 0~2 | 1 1/4 | ||
฿ 4,043.00 | 1 Piece(s) | 9 Day(s) | 0~2 | 1 1/2 | ||
฿ 251.67 | 1 Piece(s) | Same day | 0~5 | 1/8 | ||
฿ 225.00 | 1 Piece(s) | Same day | 0~5 | 1/4 | ||
฿ 335.00 | 1 Piece(s) | 4 Day(s) | 0~5 | 3/8 | ||
฿ 952.00 | 1 Piece(s) | Same day | 0~5 | 1/2 |
How can we improve?
How can we improve?