(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The valveless structure is compatible with fluids with high viscosity. A wide range of main body materials, sizes and mounting shape. A line-up for mounting braided hose is also available.
[Features]
· The valve-free structure enables the significant reduction of pressure loss, for achieving a large flow rate.
· Suitable for fluids with high viscosity (such as grease).
· Each type has standardized main body materials, sizes and attachment shapes in order to support a wide range of applications and conditions.
Types of connection parts | For Female Thread | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Brass(C3604) |
---|---|---|---|---|---|
Applicable Fluids | Water / Air / Oil / Chemical / Inert Gases | Types | Standard | Operating Environment/Applications | Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery |
Structure of Valve | Double passages opening type | Seal Material | Nitrile Rubber (NBR) | Operating Temperature Range(°C) | -20::80 |
Types of connection screw | R |
Please check the type/dimensions/specifications of the part 2TSM-BRS-NBR in the TSP Cupla, Brass, NBR TSM Type series.
Part Number |
---|
12TSM-BRS-NBR |
16TSM-BRS-NBR |
1TSM-BRS-NBR |
3TSM-BRS-NBR |
4TSM-BRS-NBR |
6TSM-BRS-NBR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Nominal of Thread |
---|---|---|---|---|---|---|
฿ 8,208.33 | 1 Piece(s) | 4 Day(s) | 0~2 | 1 1/2 | ||
฿ 12,288.74 | 1 Piece(s) | 9 Day(s) | 0~1.5 | 2 | ||
฿ 575.00 | 1 Piece(s) | Same day | 0~5 | 1/8 | ||
฿ 893.33 | 1 Piece(s) | 4 Day(s) | 0~5 | 3/8 | ||
฿ 1,330.00 | 1 Piece(s) | 4 Day(s) | 0~5 | 1/2 | ||
฿ 2,673.33 | 1 Piece(s) | Same day | 0~3 | 3/4 |
How can we improve?
How can we improve?