(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The valveless structure is compatible with fluids with high viscosity. A wide range of main body materials, sizes and mounting shape. A line-up for mounting braided hose is also available.
[Features]
· The valve-free structure enables the significant reduction of pressure loss, for achieving a large flow rate.
· Suitable for fluids with high viscosity (such as grease).
· Each type has standardized main body materials, sizes and attachment shapes in order to support a wide range of applications and conditions.
Part Number |
---|
1TSF-BRS-NBR |
2TSF-BRS-NBR |
3TSF-BRS-NBR |
4TSF-BRS-NBR |
6TSF-BRS-NBR |
8TSF-BRS-NBR |
10TSF-BRS-NBR |
12TSF-BRS-NBR |
16TSF-BRS-NBR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Nominal of Thread |
---|---|---|---|---|---|---|---|
฿ 575.00 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 4 Day(s) | 0~5 | 1/8 | ||
฿ 641.67 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 4 Day(s) | 0~5 | 1/4 | ||
฿ 893.33 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 4 Day(s) | 0~5 | 3/8 | ||
฿ 1,511.67 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 4 Day(s) | 0~5 | 1/2 | ||
฿ 2,673.33 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 4 Day(s) | 0~3 | 3/4 | ||
฿ 4,680.00 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 4 Day(s) | 0~3 | 1 | ||
฿ 5,765.00 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 9 Day(s) | 0~2 | 1 1/4 | ||
฿ 8,278.00 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 9 Day(s) | 0~2 | 1 1/2 | ||
฿ 12,227.48 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 9 Day(s) | 0~1.5 | 2 |
Loading...
Types | Standard | Types of connection parts | For Male Thread | Plug (Male) / Socket (Female) | Socket (female) |
---|---|---|---|---|---|
Body Material | Brass(C3604) | Seal Material | Nitrile Rubber (NBR) | Applicable Fluids | Water / Air / Oil / Chemical / Inert Gases |
Structure of Valve | Double passages opening type | Operating Environment/Applications | Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery | Operating Temperature Range(°C) | -20::80 |
Types of connection screw | Rc |
How can we improve?
How can we improve?