1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TSP Coupler, Brass, FKM TSH Type (1TSH-BRS-FKM)

COUPLER FOR MODERATE PRESSURE

TSP Coupler, Brass, FKM TSH Type (1TSH-BRS-FKM)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The valveless structure is compatible with fluids with high viscosity.
A wide range of main body materials, sizes and mounting shape.
A line-up for mounting braided hose is also available.
[Features]
· The valve-free structure enables the significant reduction of pressure loss, for achieving a large flow rate.
· Suitable for fluids with high viscosity (such as grease).
· Each type has standardized main body materials, sizes and attachment shapes in order to support a wide range of applications and conditions.

Part Number
1TSH-BRS-FKM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Pressure Range
(MPa)
Hose size of the mating side 
(Inch)

฿ 642.92

COUPLER FOR MODERATE PRESSURE 1 Piece(s) 3 Day(s) 0~51/8

Loading...

  1. 1

Basic Information

Types of connection parts For hose mounting Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Water / Air / Water Vapor / Oil / Chemical / Inert Gases Types Standard Structure of Valve Double passages opening type
Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180

Please check the type/dimensions/specifications of the part 1TSH-BRS-FKM in the TSP Coupler, Brass, FKM TSH Type series.

Products with similar specification

Part Number
10TSH-BRS-FKM
12TSH-BRS-FKM
16TSH-BRS-FKM
2TSH-BRS-FKM
3TSH-BRS-FKM
4TSH-BRS-FKM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOperating Pressure Range
(MPa)
Hose size of the mating side 
(Inch)

฿ 6,359.65

1 Piece(s) 21 Day(s) 0~21 1/4

฿ 9,087.72

1 Piece(s) 21 Day(s) 0~21 1/2

฿ 12,936.41

1 Piece(s) 21 Day(s) 0~1.52

฿ 639.59

1 Piece(s) 3 Day(s) 0~51/4

฿ 856.25

1 Piece(s) 3 Day(s) 0~53/8

฿ 1,391.67

1 Piece(s) 4 Day(s) 0~51/2