1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

SP Cupla, Type A, Brass, FKM Plug (for Female Thread Mounting)

SP Cupla, Type A, Brass, FKM Plug (for Female Thread Mounting)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 618.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SP coupler Type A brass plug with shortened overall length.
[Features]
· The flow rate is 7% to 64% higher than conventional "SP couplers."
· The shape of the smooth plug tip makes it easier to connect with sockets.
· Those made of stainless steel use SUS304 as the standard material. Highly reliable for various fluids. *Another standard material equivalent to SUS304 is used in some parts.
· These are compatible with conventional SP couplers and may be used to suit the application.
· Even if the main body material is different, the flow rate properties are the same. The material of the main body can be selected according to the application.
· Improved attachment performance by the simple stopper that can prevent unexpected detachment after connection. The shape of the new main body allows secure locking.
· Nickel plating is used in the surface treatment of the steel body. Efforts are being made to reduce the load on the environment.
· Allows fluid flows from either the plug side or the socket side.
[Applications]
· For medium pressure applications with built-in valves in both sockets and plugs.

Part Number
1P-M-A-BRS-FKM
2P-M-A-BRS-FKM
3P-M-A-BRS-FKM
4P-M-A-BRS-FKM
6P-M-A-BRS-FKM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Pressure Range
(MPa)
Nominal of Thread

฿ 618.33

COUPLER FOR MODERATE PRESSURE 1 Piece(s) 4 Day(s) 0~51/8

฿ 630.00

COUPLER FOR MODERATE PRESSURE 1 Piece(s) Same day 0~51/4

฿ 1,041.67

COUPLER FOR MODERATE PRESSURE 1 Piece(s) Same day 0~53/8

฿ 1,697.00

COUPLER FOR MODERATE PRESSURE 1 Piece(s) 3 Day(s) 0~31/2

฿ 2,618.00

COUPLER FOR MODERATE PRESSURE 1 Piece(s) 3 Day(s) 0~33/4

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male)
Body Material Brass(C3604) Seal Material Fluoro Rubber (FKM) Applicable Fluids Water / Air / Water Vapor / Oil / Chemical / Inert Gases
Structure of Valve Double passages opening closing type Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::180
Types of connection screw R