(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Coupler that includes a valve that automatically opens and closes to prevent the leakage of fluids when separated.
[Features]
· The flow rate is 7% to 64% higher than conventional "SP couplers."
· The shape of the smooth plug tip makes it easier to connect with sockets.
· Those made of stainless steel use SUS304 as the standard material. Highly reliable for various fluids. *Another standard material equivalent to SUS304 is used in some parts.
· These are compatible with conventional SP couplers and may be used to suit the application.
· Even if the main body material is different, the flow rate properties are the same. The material of the main body can be selected according to the application.
· Improved attachment performance by the simple stopper that can prevent unexpected detachment after connection. The shape of the new main body allows secure locking.
· Nickel plating is used in the surface treatment of the steel body. Efforts are being made to reduce the load on the environment.
[Applications]
· For medium pressure applications with built-in valves in both sockets and plugs.
Part Number |
---|
1S-A-BRS-FKM |
2S-A-BRS-FKM |
3S-A-BRS-FKM |
4S-A-BRS-FKM |
6S-A-BRS-FKM |
8S-A-BRS-FKM |
10S-A-BRS-FKM |
12S-A-BRS-FKM |
16S-A-BRS-FKM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Nominal of Thread |
---|---|---|---|---|---|---|---|
฿ 991.67 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | Same day | 0~5 | 1/8 | ||
฿ 1,123.33 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | Same day | 0~5 | 1/4 | ||
฿ 1,851.67 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | Same day | 0~5 | 3/8 | ||
฿ 3,425.00 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 4 Day(s) | 0~3 | 1/2 | ||
฿ 6,213.33 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 4 Day(s) | 0~3 | 3/4 | ||
฿ 9,336.67 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 4 Day(s) | 0~3 | 1 | ||
฿ 12,179.00 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 9 Day(s) | 0~2 | 1 1/4 | ||
฿ 15,801.36 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 9 Day(s) | 0~2 | 1 1/2 | ||
฿ 24,124.78 | COUPLER FOR MODERATE PRESSURE | 1 Piece(s) | 9 Day(s) | 0~1.5 | 2 |
Loading...
Types of connection parts | For Male Thread | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Brass(C3604) |
---|---|---|---|---|---|
Applicable Fluids | Water / Air / Water Vapor / Oil / Chemical / Inert Gases | Types | Standard | Operating Environment/Applications | Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery |
Structure of Valve | Double passages opening closing type | Seal Material | Fluoro Rubber (FKM) | Operating Temperature Range(°C) | -20::180 |
Types of connection screw | Rc |
How can we improve?
How can we improve?