(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SP coupler Type A stainless steel plug.
[Features]
· The flow rate is 7% to 64% higher than conventional "SP couplers."
· The shape of the smooth plug tip makes it easier to connect with sockets.
· Those made of stainless steel use SUS304 as the standard material. Highly reliable for various fluids. *Another standard material equivalent to SUS304 is used in some parts.
· These are compatible with conventional SP couplers and may be used to suit the application.
· Even if the main body material is different, the flow rate properties are the same. The material of the main body can be selected according to the application.
· Improved attachment performance by the simple stopper that can prevent unexpected detachment after connection. The shape of the new main body allows secure locking.
· Nickel plating is used in the surface treatment of the steel body. Efforts are being made to reduce the load on the environment.
· Allows fluid flows from either the plug side or the socket side.
[Applications]
· For medium pressure applications with built-in valves in both sockets and plugs.
Types | Standard | Types of connection parts | For Male Thread | Plug (Male) / Socket (Female) | Plug (Male) |
---|---|---|---|---|---|
Body Material | Stainless steel (SUS303 / SUS304) | Seal Material | Fluoro Rubber (FKM) | Applicable Fluids | Water / Air / Water Vapor / Oil / Chemical / Inert Gases |
Structure of Valve | Double passages opening closing type | Operating Environment/Applications | Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery | Operating Temperature Range(°C) | -20::180 |
Types of connection screw | Rc |
Please check the type/dimensions/specifications of the part 1P-A-SUS-FKM in the SP Cupla, Type A, Stainless Steel, FKM Plug (for Male Thread Mounting) series.
Part Number |
---|
10P-A-SUS-FKM |
12P-A-SUS-FKM |
16P-A-SUS-FKM |
2P-A-SUS-FKM |
3P-A-SUS-FKM |
4P-A-SUS-FKM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Nominal of Thread |
---|---|---|---|---|---|---|
฿ 9,821.06 | 1 Piece(s) | 21 Day(s) | 0~3 | 1 1/4 | ||
฿ 12,719.82 | 1 Piece(s) | 9 Day(s) | 0~3 | 1 1/2 | ||
฿ 19,869.37 | 1 Piece(s) | 9 Day(s) | 0~2 | 2 | ||
฿ 811.67 | 1 Piece(s) | Same day | 0~7.5 | 1/4 | ||
฿ 1,013.33 | 1 Piece(s) | 4 Day(s) | 0~7.5 | 3/8 | ||
฿ 1,973.33 | 1 Piece(s) | Same day | 0~4.5 | 1/2 |
How can we improve?
How can we improve?