1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SP-V Coupler, Brass, FKM, Plug

COUPLER

SP-V Coupler, Brass, FKM, Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,256.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Automatic opening and closing valves built into sockets and plugs for vacuum applications. Can be used for vacuum applications at 1.3 × 10-1 Pa even when separated.

Part Number
4P-V-BRS-FKM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,256.67

COUPLER 1 Piece(s) 90 Day(s)

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Water / Air / Inert Gases Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening closing type Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::3 Types of connection screw Rc Nominal of Thread 1/2

Please check the type/dimensions/specifications of the part 4P-V-BRS-FKM in the SP-V Coupler, Brass, FKM, Plug series.