(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Automatic opening and closing valves built into sockets and plugs for vacuum applications. Can be used for vacuum applications at 1.3 × 10-1 Pa even when separated.
Part Number |
---|
4S-V-BRS-FKM |
6S-V-BRS-FKM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread |
---|---|---|---|---|---|---|
฿ 3,600.00 | COUPLER | 1 Piece(s) | 90 Day(s) | 1/2 | ||
฿ 5,750.00 | COUPLER | 1 Piece(s) | 90 Day(s) | 3/4 |
Loading...
Types of connection parts | For Male Thread | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Brass(C3604) |
---|---|---|---|---|---|
Applicable Fluids | Water / Air / Inert Gases | Types | Standard | Structure of Valve | Double passages opening closing type |
Seal Material | Fluoro Rubber (FKM) | Operating Temperature Range(°C) | -20::180 | Operating Pressure Range(MPa) | 0::3 |
Types of connection screw | Rc |
How can we improve?
How can we improve?