1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

S210 Cupla, Stainless Steel, Plug (for Male Thread Mounting)

S210 Cupla, Stainless Steel, Plug (for Male Thread Mounting)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,182.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel coupler with excellent corrosion-resistance.
[Features]
· Stainless steel (SUS 304) with excellent corrosion-resistance is used as the main body material. Suitable for use in harsh environments such as marine development.
· Despite being made of stainless steel, it achieves the same maximum operating pressure of 20.6 MPa {210 kgf/cm^2} as that of steel using a unique "sticker structure for inner surface."
· The safety lock (detachment prevention mechanism) holds firmly against vibration and impact during connection.
· Built-in automatic open or close valve for both socket and plug that prevents leakage of fluid during separation. They are also easy to operate.

Part Number
S210-2P-SUS-FKM
S210-3P-SUS-FKM
S210-4P-SUS-FKM
S210-6P-SUS-FKM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread

฿ 4,182.09

COUPLER FOR HIGH PRESSURE 1 Piece(s) 3 Day(s) 1/4

฿ 4,602.09

COUPLER FOR HIGH PRESSURE 1 Piece(s) 3 Day(s) 3/8

฿ 5,529.59

COUPLER FOR HIGH PRESSURE 1 Piece(s) 3 Day(s) 1/2

฿ 7,386.25

COUPLER FOR HIGH PRESSURE 1 Piece(s) 3 Day(s) 3/4

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Stainless steel (SUS303 / SUS304)
Applicable Fluids Water / Oil / Inert Gases Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening closing type Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::20.6 Types of connection screw Rc