1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

NK Coupler Coiled Hose

NK Coupler Coiled Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,793.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

NK coupler coiled hose with a standard urethane hose for Hi Cupla Ace (socket).
With a standard urethane hose for Hi Cupla Ace (socket).
Piping work can be performed smoothly thanks to the single-action connection design.
[Features]
· Hi Cupla Ace (socket) has a spring nut to prevent breaking of the hose and comes with a flexible, durable, abrasion-resistant urethane hose as standard.
· The socket has the same level of pressure-resistance as that of metal products.
· The socket has a built-in "automatic locking mechanism," in which the sleeve is locked at the moment of connection to prevent accidental detachment.
· The plug and the socket is a single-action connection just by pushing-in.
· The fluid can be introduced from both the plug and the socket side.
· The hose does not harden much in winter and even if it includes oil, the surface does not get sticky and has a long service lifespan.
· Coiled hose type using a spiral polyurethane resin tube for a spring- like action.
· Three sizes are available to suit application.

Part Number
NKC-503B-PLA
NKC-603B-PLA
NKC-605B-PLA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMating Hose Inner Diameter
(mm)
Mating Hose Outer Diameter
(mm)
Stretchable Coil Hose Length
(m)

฿ 1,793.00

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 582

฿ 2,095.50

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 9 Day(s) 6.5102

฿ 2,763.97

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 9 Day(s) 6.5104

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For High Coupler Small Diameter Socket Plug (Male) / Socket (Female) Socket (female)
Body Material Resin(PLA) Seal Material Nitrile Rubber (NBR) Applicable Fluids Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard Operating Temperature Range(°C) -5::60
Operating Pressure Range(MPa) 0::0.7