(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The main body utilizes a special steel for strong vibration/impact resistance. Small pressure losses also make it suitable for hydraulic equipment.
Part Number |
---|
2HS-GS-STL-NBR |
3HS-GS-STL-NBR |
4HS-GS-STL-NBR |
6HS-GS-STL-NBR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread |
---|---|---|---|---|---|---|
฿ 1,697.00 | COUPLER FOR HIGH PRESSURE | 1 Piece(s) | 3 Day(s) | 1/4B | ||
฿ 2,032.00 | COUPLER FOR HIGH PRESSURE | 1 Piece(s) | 3 Day(s) | 3/8B | ||
฿ 2,670.00 | COUPLER FOR HIGH PRESSURE | 1 Piece(s) | 3 Day(s) | 1/2B | ||
฿ 2,878.00 | COUPLER FOR HIGH PRESSURE | 1 Piece(s) | 3 Day(s) | 3/4B |
Loading...
Types of connection parts | For Female Thread | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Steel |
---|---|---|---|---|---|
Applicable Fluids | Oil | Types | Standard | Structure of Valve | Double passages opening closing type |
Seal Material | Nitrile Rubber (NBR) | Operating Temperature Range(°C) | -20::80 | Operating Pressure Range(MPa) | 0::20.6 |
Types of connection screw | G |
How can we improve?
How can we improve?