1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

HSP Cupla, Steel, NBR, HP-R Type (6HP-R-STL-NBR)

COUPLER FOR HIGH PRESSURE

HSP Cupla, Steel, NBR, HP-R Type (6HP-R-STL-NBR)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The main body is made of special steel that is strong against vibration and shock. Male and female thread types are available. Low pressure loss and compatible for hydraulic equipment.
[Features]
· Particularly effective for impact-resistance at impulse pressure.
· The coupler main body is made of heat-treated special steel.
· Both socket and plug have automatic open/close valves to prevent an outflow of fluid during separation processes. It is also easy to operate.
· In addition to female thread types, male thread types (taper thread, parallel thread male seat, parallel thread female seat) are available. Especially, the male thread type can increase the efficiency of installation work on hydraulic equipment.
· The parallel male thread type can be used for both metal seals and O-ring seals. (Commercially available O-rings can be used)
· HSP-DC coupler is available separately for die-cast machines with severe pressure fluctuations.
· The length of the male thread type is shorter than the overall length of the female thread type with a male conversion nipple (commercial product) mounted.
[Applications]
· Employs the structure to minimize pressure loss, and is especially suitable for a hydraulic application requiring a high flow rate.

Part Number
6HP-R-STL-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread

฿ 1,671.67

COUPLER FOR HIGH PRESSURE 1 Piece(s) 3 Day(s) 3/4

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male)
Body Material Steel Seal Material Nitrile Rubber (NBR) Applicable Fluids Oil
Structure of Valve Double passages opening closing type Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::20.6 Types of connection screw R

Please check the type/dimensions/specifications of the part 6HP-R-STL-NBR in the HSP Cupla, Steel, NBR, HP-R Type series.

Products with similar specification

Part Number
2HP-R-STL-NBR
3HP-R-STL-NBR
4HP-R-STL-NBR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread

฿ 837.09

1 Piece(s) 3 Day(s) 1/4

฿ 1,098.34

1 Piece(s) 3 Day(s) 3/8

฿ 1,451.67

1 Piece(s) Same day 1/2