1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

HSP Coupler, Steel, NBR-HP-GS Type

HSP Coupler, Steel, NBR-HP-GS Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,125.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The main body employs a special kind of steel having strong vibration/impact resistance. Additionally, low pressure loss makes it suitable for hydraulic equipment.

[Features]
• The main coupler unit uses heat-treated special steel.
• Effective especially for shock resistance against impulse pressure.
• Prevents fluid outflow at separation with the equipped automatic opening and closing valve on both the socket and plug.
• Moreover, handling is made easy.
• In addition to female thread types, male thread types (taper thread, parallel thread male seat, and parallel thread female seat) are available.
• Efficiency has been increased for mounting work to hydraulic equipment for male thread types in particular.
• Metal and O-ring seals for parallel male types are available as well. For demanding die-casting machine use with heavy pressure fluctuations, an HSP-DC coupler is available separately. • The length of the male type screw becomes smaller relative to the overall length when a male type conversion nipple (commercially-available) is mounted in a female type screw.
• For the 2HS - 8HS (excluding the 66 HS) socket types for mounting of male screws, a PL type with stopper is available separately.

Part Number
3HP-GS-STL-NBR
4HP-GS-STL-NBR
6HP-GS-STL-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread

฿ 1,125.00

COUPLER FOR HIGH PRESSURE 1 Piece(s) 3 Day(s) 3/8B

฿ 1,510.00

COUPLER FOR HIGH PRESSURE 1 Piece(s) 3 Day(s) 1/2B

฿ 1,713.75

COUPLER FOR HIGH PRESSURE 1 Piece(s) 3 Day(s) 3/4B

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male)
Body Material Steel Seal Material Nitrile Rubber (NBR) Applicable Fluids Oil
Structure of Valve Double passages opening closing type Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::20.6 Types of connection screw G