1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

HSP Coupler, Steel, NBR HP-GP Type (3HP-GP-STL-NBR)

COUPLER FOR HIGH PRESSURE

HSP Coupler, Steel, NBR HP-GP Type (3HP-GP-STL-NBR)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The main body uses a special steel that boasts strong vibration/impact resistance. Minimal pressure loss makes it also suitable for hydraulic equipment.

Part Number
3HP-GP-STL-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread

฿ 1,126.25

COUPLER FOR HIGH PRESSURE 1 Piece(s) 3 Day(s) 3/8B

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Steel
Applicable Fluids Oil Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening closing type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::20.6 Types of connection screw G

Please check the type/dimensions/specifications of the part 3HP-GP-STL-NBR in the HSP Coupler, Steel, NBR HP-GP Type series.

Products with similar specification

Part Number
2HP-GP-STL-NBR
4HP-GP-STL-NBR
6HP-GP-STL-NBR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread

฿ 898.33

1 Piece(s) Same day 1/4B

฿ 1,510.84

1 Piece(s) 3 Day(s) 1/2B

฿ 1,715.84

1 Piece(s) 3 Day(s) 3/4B