1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

HSP Cupla, Steel, FKM, HS Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • HSP Cupla, Steel, FKM, HS Type
  • HSP Cupla, Steel, FKM, HS Type
  • HSP Cupla, Steel, FKM, HS Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,623.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The main body is made of special steel that is strong against vibration and shock. Male and female thread types are available. Low pressure loss and compatible for hydraulic equipment.
[Features]
· The coupler main body is made of heat-treated special steel. Particularly effective for impact-resistance at impulse pressure.
· Both socket and plug have automatic open/close valves to prevent an outflow of fluid during separation processes. It is also easy to operate.
· In addition to female thread types, male thread types (taper thread, parallel thread male seat, parallel thread female seat) are available. Especially, the male thread type can increase the efficiency of installation work on hydraulic equipment.
· The parallel male thread type can be used for both metal seals and O-ring seals. (Commercially available O-rings can be used)
· HSP-DC coupler is available separately for die-cast machines with severe pressure fluctuations.
· The length of the male thread type is shorter than the overall length of the female thread type with a male conversion nipple (commercial product) mounted.
· For the 2HS to 8HS types of male thread mounting sockets, PL types with stoppers are separately available.
[Applications]
· Employs the structure to minimize pressure loss, and is especially suitable for a hydraulic application requiring a high flow rate.

Part Number
2HS-STL-FKM
3HS-STL-FKM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread

฿ 1,623.00

COUPLER FOR HIGH PRESSURE 1 Piece(s) 3 Day(s) 101/4

฿ 1,925.00

COUPLER FOR HIGH PRESSURE 1 Piece(s) 3 Day(s) -3/8

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female)
Body Material Steel Seal Material Fluoro Rubber (FKM) Applicable Fluids Oil
Structure of Valve Double passages opening closing type Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::20.6 Types of connection screw Rc