(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The main body uses a special steel that boasts strong vibration/impact resistance. Both male and female thread types available. Works with hydraulic equipment and has low levels of pressure loss.
Part Number |
---|
2HP-STL-FKM |
3HP-STL-FKM |
6HP-STL-FKM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread |
---|---|---|---|---|---|---|---|
฿ 693.34 | COUPLER FOR HIGH PRESSURE | 1 Piece(s) | 3 Day(s) | 10 | 1/4 | ||
฿ 855.42 | COUPLER FOR HIGH PRESSURE | 1 Piece(s) | 3 Day(s) | - | 3/8 | ||
฿ 1,477.00 | COUPLER FOR HIGH PRESSURE | 1 Piece(s) | 9 Day(s) | - | 3/4 |
Loading...
Types of connection parts | For Male Thread | Plug (Male) / Socket (Female) | Plug (Male) | Body Material | Steel |
---|---|---|---|---|---|
Applicable Fluids | Oil | Types | Standard | Structure of Valve | Double passages opening closing type |
Seal Material | Fluoro Rubber (FKM) | Operating Temperature Range(°C) | -20::180 | Operating Pressure Range(MPa) | 0::20.6 |
Types of connection screw | Rc |
How can we improve?
How can we improve?