1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

280 Coupler Steel Socket

280 Coupler Steel Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,103.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard coupler that works with high pressure hydraulic equipment. Minimal pressure loss makes it also suitable for hydraulic equipment.

Part Number
280-2S-STL-NBR
280-3S-STL-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread

฿ 2,103.33

COUPLER FOR HIGH PRESSURE 1 Piece(s) 3 Day(s) 1/4

฿ 2,323.33

COUPLER FOR HIGH PRESSURE 1 Piece(s) 4 Day(s) 3/8

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female) Body Material Steel
Applicable Fluids Oil Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening closing type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::31.5 Types of connection screw Rc