1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

210 Coupler, with NBR Socket, Steel

210 Coupler, with NBR Socket, Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,441.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A popular hydraulic coupler with a maximum operating pressure of 20.6 MPa (210 kgf/cm2).
· Optimal for hydraulic equipment with minimal pressure loss.
· Particularly suited to hydraulic applications that require high flow rates due to its minimal pressure loss structure.
· Prevents outflow of fluid when separated by the automatic opening and closing valves incorporated into the socket and plug.
· Easy to handle.

Part Number
210-2S-STL-NBR
210-3S-STL-NBR
210-4S-STL-NBR
210-6S-STL-NBR
210-8S-STL-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread

฿ 1,441.67

COUPLER FOR HIGH PRESSURE 1 Piece(s) 4 Day(s) 1/4

฿ 1,708.75

COUPLER FOR HIGH PRESSURE 1 Piece(s) 3 Day(s) 3/8

฿ 2,311.67

COUPLER FOR HIGH PRESSURE 1 Piece(s) 4 Day(s) 1/2

฿ 3,246.25

COUPLER FOR HIGH PRESSURE 1 Piece(s) 3 Day(s) 3/4

฿ 5,183.33

COUPLER FOR HIGH PRESSURE 5 Piece(s) 90 Day(s) 1

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female)
Body Material Steel Seal Material Nitrile Rubber (NBR) Applicable Fluids Oil
Structure of Valve Double passages opening closing type Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::20.6 Types of connection screw Rc