(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An electro-pneumatic regulator that uses feedback control by a semiconductor pressure sensor and an electronic control circuit to continuously control the vacuum pressure at a high precision with electric signals.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Input Signal | Cable Connector | Option | Bracket |
---|---|---|---|---|---|---|---|---|---|
฿ 16,140.22 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | [DC 0-10V] DC 0-10V | No | Intake Block 1 | No Bracket | ||
฿ 16,274.73 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | [DC 0-10V] DC 0-10V | No | Intake Block 1 | B-Shaped Bracket | ||
฿ 17,107.78 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | [DC 0-10V] DC 0-10V | 1m | Intake Block 1 | No Bracket | ||
฿ 17,298.69 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | [DC 0-10V] DC 0-10V | 3m | Intake Block 1 | No Bracket | ||
฿ 16,257.37 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | [DC 0-10V] DC 0-10V | No | Intake Block 2 | No Bracket | ||
฿ 16,391.88 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | [DC 0-10V] DC 0-10V | No | Intake Block 2 | B-Shaped Bracket | ||
฿ 16,921.21 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | [DC 0-10V] DC 0-10V | No | Intake Block 1 | T-Shaped Bracket | ||
฿ 16,140.22 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | DC 0-5V | No | Intake Block 1 | No Bracket | ||
฿ 16,274.73 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | DC 0-5V | No | Intake Block 1 | B-Shaped Bracket | ||
฿ 17,107.78 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | DC 0-5V | 1m | Intake Block 1 | No Bracket | ||
฿ 17,298.69 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | DC 0-5V | 3m | Intake Block 1 | No Bracket | ||
฿ 24,441.12 | PRESSURE SENSOR | 1 Piece(s) | 16 Day(s) | DC 0-5V | 3m | Intake Block 1 | B-Shaped Bracket | ||
฿ 16,257.37 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | DC 0-5V | No | Intake Block 2 | No Bracket | ||
฿ 16,391.88 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | DC 0-5V | No | Intake Block 2 | B-Shaped Bracket | ||
฿ 16,921.21 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | DC 0-5V | No | Intake Block 1 | T-Shaped Bracket | ||
฿ 16,140.22 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | 4-20mA or DC 1-5V | No | Intake Block 1 | No Bracket | ||
฿ 16,274.73 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | 4-20mA or DC 1-5V | No | Intake Block 1 | B-Shaped Bracket | ||
฿ 17,107.78 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | 4-20mA or DC 1-5V | 1m | Intake Block 1 | No Bracket | ||
฿ 17,298.69 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | 4-20mA or DC 1-5V | 3m | Intake Block 1 | No Bracket | ||
฿ 16,257.37 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | 4-20mA or DC 1-5V | No | Intake Block 2 | No Bracket | ||
฿ 16,391.88 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | 4-20mA or DC 1-5V | No | Intake Block 2 | B-Shaped Bracket | ||
฿ 16,921.21 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | 4-20mA or DC 1-5V | No | Intake Block 1 | T-Shaped Bracket | ||
฿ 16,140.22 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | [DC 0-10V] 10 kΩ or 0 to 10 V DC | No | Intake Block 1 | No Bracket | ||
฿ 16,274.73 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | [DC 0-10V] 10 kΩ or 0 to 10 V DC | No | Intake Block 1 | B-Shaped Bracket | ||
฿ 17,107.78 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | [DC 0-10V] 10 kΩ or 0 to 10 V DC | 1m | Intake Block 1 | No Bracket | ||
฿ 17,298.69 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | [DC 0-10V] 10 kΩ or 0 to 10 V DC | 3m | Intake Block 1 | No Bracket | ||
฿ 16,257.37 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | [DC 0-10V] 10 kΩ or 0 to 10 V DC | No | Intake Block 2 | No Bracket | ||
฿ 16,391.88 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | [DC 0-10V] 10 kΩ or 0 to 10 V DC | No | Intake Block 2 | B-Shaped Bracket | ||
฿ 16,921.21 | PRESSURE SENSOR | 1 Piece(s) | 60 Day(s) | [DC 0-10V] 10 kΩ or 0 to 10 V DC | No | Intake Block 1 | T-Shaped Bracket |
Loading...
Type | Electric Pneumatic Regulator | Applicable Fluid(l/min) | 150 | Control Method | Internal Pilot |
---|---|---|---|---|---|
Shape | Standard | Supply Side, Connection Type | Rc | Supply Side, Plumbing Thread Nominal | 1/4 |
Control Side, Connection Type | Rc | Control Side, Plumbing Thread Nominal | 1/4 | Set Pressure Range(kPa) | -96::-101.3 |
Power Supply Voltage | DC24V |
How can we improve?
How can we improve?