1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Pressure Sensor, Union Type Sensor Head for Negative Pressure (VUS11-4UA)

CONTROL

Small Pressure Sensor, Union Type Sensor Head for Negative Pressure (VUS11-4UA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A small pressure sensor with 10 mm width, 10 mm height, 25 mm length.
· For releasing pressure, 3 types are available: nipple, male thread and union type.
· Use with an analog output type and display device (SED30) allows for separate displays.
· Three types of pressure range are positive pressure, negative pressure and compound pressure, and there are 2 output specifications (switch output and analog output) for a total of 6 types in the lineup.
· Sensor heads for "Copper-based metal not used" and "Low-concentration ozone measures" fields are added to the air passage.
· Specifications are that no copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.

Part Number
VUS11-4UA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating Pressure Range
(kPa)
Output Method Pressure Resistant
(kPa)
Hysteresis
(%FS)
Connecting Tube Diameter Lamp Metal parts material Output Style

฿ 2,802.48

CONTROL 1 Piece(s) 8 Day(s) --100~0Analog200±0.54NoStandard SpecificationsAnalog Output

Loading...

  1. 1

Basic Information

Type Pressure Sensor Head Sensor, Monitor Structure Separate Type、Terminal Block Connection Pipe Connection Direction Right and Left
Pipe Port Type One-Touch Couplings Operating Temp. Range(°C) 0::60 Operating Humidity Range(%) 35::85
Number of Output Points 1 Power Supply Voltage (DC)(V) 10.8~30 (Ripple included) IP IP40

Please check the type/dimensions/specifications of the part VUS11-4UA in the Small Pressure Sensor, Union Type Sensor Head for Negative Pressure series.

Products with similar specification

Part Number
VUS11-4UA-S3
VUS11-4UAR
VUS11-4UAR-S3
VUS11-4US
VUS11-4US-S3
VUS11-4USR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOperating Pressure Range
(kPa)
Output Method Pressure Resistant
(kPa)
Hysteresis
(%FS)
Connecting Tube Diameter Lamp Metal parts material Output Style

฿ 3,163.22

1 Piece(s) 8 Day(s) --100~0Analog200±0.54NoCopper-based Metal Non-use SpecificationsAnalog Output

฿ 2,802.48

1 Piece(s) 8 Day(s) --100~300Analog600±0.54NoStandard SpecificationsCompound Pressure Type Analog Output

฿ 3,163.22

1 Piece(s) 8 Day(s) --100~300Analog600±0.54NoCopper-based Metal Non-use SpecificationsCompound Pressure Type Analog Output

฿ 2,848.65

1 Piece(s) Same day 10-100~0NPN Open Collector200±14PresenceStandard SpecificationsNPN Open Collector Output

฿ 3,193.37

1 Piece(s) 8 Day(s) --100~0NPN Open Collector200±14PresenceCopper-based Metal Non-use SpecificationsNPN Open Collector Output

฿ 2,832.64

1 Piece(s) 8 Day(s) --100~300NPN Open Collector600±14PresenceStandard SpecificationsCompound Pressure NPN Open Collector Output