1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Pressure Sensor, for Negative Pressures, Nipple Type, Sensor Head (VUS11-4A)

CONTROL

Small Pressure Sensor, for Negative Pressures, Nipple Type, Sensor Head (VUS11-4A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A small pressure sensor with 10 mm width, 10 mm height, 24.5 mm length.

[Features]
·Small pressure sensor with 10 mm width, 10 mm height, 25 mm length.
· For releasing pressure, three types: a nipple, male screw and union type are available.
· Separated display was possible by using analog output type and display (SED30).
· Three types of pressure range are positive pressure, negative pressure and compound pressure and there are two output specifications (switch output and analog output) for a total of 6 types in the lineup.
· The large LED display implements high visibility.
· All settings are user configurable using the three push buttons.
· Display units can be selected from 11 types.
· Two types of output are available: analog and switch output.
· Mounting method can be selected from indirect mounting, flush mounting, panel embedding and display protection according to use.
· Reduced energy consumption through non-display mode.
· Setting data protection through panel lock function.
· Sensor head for "Copper-based metal not used" and "Low-concentration ozone measures" fields are added to the air passage.
· Specifications in which no copper-based metals are used in the metal component materials, HNBR is utilized for the rubber sealing material.

Part Number
VUS11-4A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating Pressure Range
(kPa)
Output Method Pressure Resistant
(kPa)
Hysteresis
(%FS)
Nipple Connection Diameter Lamp Metal parts material Output Style

฿ 2,681.26

CONTROL 1 Piece(s) 3 Day(s) --100~0Analog200±0.54NoStandard SpecificationsAnalog Output

Loading...

  1. 1

Basic Information

Type Pressure Sensor Head Sensor, Monitor Structure Separate Type、Terminal Block Connection Pipe Connection Direction Down
Pipe Port Type Nipple Operating Temp. Range(°C) 0::60 Operating Humidity Range(%) 35::85
Number of Output Points 1 Power Supply Voltage (DC)(V) 10.8~30 (Ripple included) IP IP40

Please check the type/dimensions/specifications of the part VUS11-4A in the Small Pressure Sensor, for Negative Pressures, Nipple Type, Sensor Head series.

Products with similar specification

Part Number
VUS11-4A-S3
VUS11-4AR
VUS11-4AR-S3
VUS11-4S
VUS11-4S-S3
VUS11-4SR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOperating Pressure Range
(kPa)
Output Method Pressure Resistant
(kPa)
Hysteresis
(%FS)
Nipple Connection Diameter Lamp Metal parts material Output Style

฿ 2,704.90

1 Piece(s) 8 Day(s) --100~0Analog200±0.54NoCopper-based Metal Non-use SpecificationsAnalog Output

฿ 2,681.88

1 Piece(s) 8 Day(s) --100~300Analog600±0.54NoStandard SpecificationsCompound Pressure Type Analog Output

฿ 2,704.90

1 Piece(s) 8 Day(s) --100~300Analog600±0.54NoCopper-based Metal Non-use SpecificationsCompound Pressure Type Analog Output

฿ 2,711.41

1 Piece(s) 3 Day(s) --100~0NPN Open Collector200±14PresenceStandard SpecificationsNPN Open Collector Output

฿ 2,735.05

1 Piece(s) 8 Day(s) --100~0NPN Open Collector200±14PresenceCopper-based Metal Non-use SpecificationsNPN Open Collector Output

฿ 2,711.41

1 Piece(s) 8 Day(s) --100~300NPN Open Collector600±14PresenceStandard SpecificationsCompound Pressure NPN Open Collector Output