1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Pressure Sensor, for Negative Pressures, Male Threaded Screw Type, Sensor Head (VUS11-01A)

CONTROL

Small Pressure Sensor, for Negative Pressures, Male Threaded Screw Type, Sensor Head (VUS11-01A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A small pressure sensor with 10 mm width, 10 mm height, 24.5 mm length.

[Features]
·Small pressure sensor with 10 mm width, 10 mm height, 25 mm length.
· For releasing pressure, three types: a nipple, male screw and union type are available.
· Separated display was possible by using analog output type and display (SED30).
· Three types of pressure range are positive pressure, negative pressure and compound pressure and there are two output specifications (switch output and analog output) for a total of 6 types in the lineup.
· The large LED display implements high visibility.
· All settings are user configurable using the three push buttons.
· Display units can be selected from 11 types.
· Two types of output are available: analog and switch output.
· Mounting method can be selected from indirect mounting, flush mounting, panel embedding and display protection according to use.
· Reduced energy consumption through non-display mode.
· Setting data protection through panel lock function.
· Sensor head for "Copper-based metal not used" and "Low-concentration ozone measures" fields are added to the air passage.
· Specifications in which no copper-based metals are used in the metal component materials, HNBR is utilized for the rubber sealing material.

Part Number
VUS11-01A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Pressure Range
(kPa)
Output Method Plumbing Thread Type Pressure Resistant
(kPa)
Hysteresis
(%FS)
Plumbing Thread Nominal Lamp Metal parts material Output Style

฿ 2,772.48

CONTROL 1 Piece(s) 8 Day(s) -100~0AnalogRc(R)200±0.51/8NoStandard SpecificationsAnalog Output

Loading...

  1. 1

Basic Information

Type Pressure Sensor Head Sensor, Monitor Structure Separate Type、Terminal Block Connection Pipe Connection Direction Down
Pipe Port Type Male thread Operating Temp. Range(°C) 0::60 Operating Humidity Range(%) 35::85
Number of Output Points 1 Power Supply Voltage (DC)(V) 10.8~30 (Ripple included) IP IP40

Please check the type/dimensions/specifications of the part VUS11-01A in the Small Pressure Sensor, for Negative Pressures, Male Threaded Screw Type, Sensor Head series.

Products with similar specification

Part Number
VUS11-01A-S3
VUS11-01AR
VUS11-01AR-S3
VUS11-01S
VUS11-01S-S3
VUS11-01SR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOperating Pressure Range
(kPa)
Output Method Plumbing Thread Type Pressure Resistant
(kPa)
Hysteresis
(%FS)
Plumbing Thread Nominal Lamp Metal parts material Output Style

฿ 3,030.54

1 Piece(s) 8 Day(s) -100~0AnalogRc(R)200±0.51/8NoCopper-based Metal Non-use SpecificationsAnalog Output

฿ 2,772.48

1 Piece(s) 8 Day(s) -100~300AnalogRc(R)600±0.51/8NoStandard SpecificationsCompound Pressure Type Analog Output

฿ 3,030.54

1 Piece(s) 8 Day(s) -100~300AnalogRc(R)600±0.51/8NoCopper-based Metal Non-use SpecificationsCompound Pressure Type Analog Output

฿ 2,802.63

1 Piece(s) 8 Day(s) -100~0NPN Open CollectorRc(R)200±11/8PresenceStandard SpecificationsNPN Open Collector Output

฿ 3,060.69

1 Piece(s) 8 Day(s) -100~0NPN Open CollectorRc(R)200±11/8PresenceCopper-based Metal Non-use SpecificationsNPN Open Collector Output

฿ 2,795.35

1 Piece(s) 8 Day(s) -100~300NPN Open CollectorRc(R)600±11/8PresenceStandard SpecificationsCompound Pressure NPN Open Collector Output