1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Sensor with LED Display, Metric Thread Type (VUS21W-M5)

CONTROL

Pressure Sensor with LED Display, Metric Thread Type (VUS21W-M5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An LED display is adopted in the vacuum switch. Visibility has been improved.

[Features]
· In the vacuum switch display, an LED display is adopted, improving visibility.
· Setting pressure and impressed pressure are displayed on LED.
· There is a two-point output on the vacuum switch and two types of analog output. Selection can be made to fit different applications.
· Also the connector method is adopted in the wiring and the wiring layout is implemented easily.
· Available wiring connection methods include three types viz; one touch fitting, M5 meter female screw and direct mounting, which cab selected according to use.
· Accuracy is stable because pressure is detected by the electric switch.

Part Number
VUS21W-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput Method Number of Output Points Hysteresis
(%FS)
Output Style

฿ 5,284.44

CONTROL 1 Piece(s) 10 Day(s) NPN Open Collector[2] 2±1NPN Open Collector Output

Loading...

  1. 1

Basic Information

Type Pressure Sensor Operating Pressure Range(kPa) -100::0 Sensor, Monitor Structure Integrated
Pipe Connection Direction Front Pipe Port Type Female Thread Plumbing Thread Type M
Pressure Resistant(kPa) 200 Operating Temp. Range(°C) 0::50 Operating Humidity Range(%) 35::85
Power Supply Voltage (DC)(V) 12~24 ±10% Ripple(P-P)10% or less Plumbing Thread Nominal M5x0.8 Lamp Presence
IP IP40

Please check the type/dimensions/specifications of the part VUS21W-M5 in the Pressure Sensor with LED Display, Metric Thread Type series.

Products with similar specification

Part Number
VUS21A-M5
VUS21PA-M5
VUS21PW-M5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOutput Method Number of Output Points Hysteresis
(%FS)
Output Style

฿ 5,284.44

1 Piece(s) 10 Day(s) Analog / NPN Open Collector[2] Switch output 1 + analog output 1Analog Output: ±0.5, Switch Output: VariableNPN Open Collector Output

฿ 5,280.20

1 Piece(s) 10 Day(s) Analog / PNP Open Collector[2] Switch output 1 + analog output 1Analog Output: ±0.5, Switch Output: VariablePNP Open Collector Output

฿ 5,284.44

1 Piece(s) 10 Day(s) PNP Open Collector[2] 2±1PNP Open Collector Output