1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum filter pad direct attachment type (VFF15-M6)

VACUUM PAD

Vacuum filter pad direct attachment type (VFF15-M6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a vacuum filter that can be directly mounted to the vacuum pad.

[Features]
·This uses the cyclone effect and an element to remove dust and water droplets taken in by the vacuum generator (large capacity union type: VFB and VFR).
· The dust case is large, so the instances of maintenance are reduced (large capacity union type: VFR).
· The dust case body can be removed with one touch, so dust is not scattered (large capacity union: VFB).
· This is a filter for a small vacuum, and it is ideal for fields where high cycling vacuum systems are needed (small union: VFU 0&1).
· Enables selection of 2 types of element sizes (filter surface area) for the amount of dust and for replacement of the element (small union: VFU1).
· Integrates the main body and nipple. Uses PP for the plastic material, and gives a low price (socket: VFJ).
· Adds VFU1 and 2 / 3 types for applications requiring "no copper-based metal use" and "low concentration ozone measures."

Part Number
VFF15-M6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal (IN Side) Filer Size
(cm2)

฿ 882.28

VACUUM PAD 1 Piece(s) 10 Day(s) M61.7

Loading...

  1. 1

Basic Information

Type Pad Direct-Mounted Filtration Level 10μm Application Vacuum Line
Removal Subject Dust Filter Replacement Acceptable Connection Type (IN Side) M

Please check the type/dimensions/specifications of the part VFF15-M6 in the Vacuum filter pad direct attachment type series.

Products with similar specification

Part Number
VFF15-M4
VFF30-M6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPlumbing Thread Nominal (IN Side) Filer Size
(cm2)

฿ 882.12

1 Piece(s) 10 Day(s) M41.7

฿ 1,754.31

1 Piece(s) 10 Day(s) M67