1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Filter, VFA1000/3000/4000 Series (VFA3000-8)

VACUUM COMPONENT

Vacuum Filter, VFA1000/3000/4000 Series (VFA3000-8)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Removes dust and moisture that is suctioned when intaking air and protects vacuum pump or ejector.
[Features]
· Long-term use is now possible with use of a 2-stage system of dust separation by a louver and filtration by an element.
· The louver can remove 80% or more water by centrifugal effect. (At recommended flow rate)
· The standard element uses a mesh for the filtration section.
· Even if dust adheres, the product can be used repeatedly with simple cleaning.
[Applications]
· Ideal for protecting vacuum pumps and ejectors from dust and moisture.

Part Number
VFA3000-8 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFiltration Level Plumbing Thread Nominal (IN Side) Flow Rate
(l/min)
Bowl Capacity Bracket Recommended flow rate at the time of the Initial loss pressure less than or equal to 3kPa
(ℓ/min)
Bowl material

฿ 1,400.85

฿ 1,057.92

VACUUM COMPONENT 1 Piece(s) Same day 40μm1/410045cm3No Bracket100Polyamide

Loading...

  1. 1

Basic Information

Type Standard Application Vacuum Line Removal Subject Dust, Moisture
Filter Replacement Acceptable Connection Type (IN Side) Rc

Please check the type/dimensions/specifications of the part VFA3000-8 in the Vacuum Filter, VFA1000/3000/4000 Series series.

Products with similar specification

Part Number
VFA1000-6-Y5-B
VFA1000-8
VFA1000-8-B
VFA3000-8-B
VFA3000-8-M
VFA3000-8-M-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFiltration Level Plumbing Thread Nominal (IN Side) Flow Rate
(l/min)
Bowl Capacity Bracket Recommended flow rate at the time of the Initial loss pressure less than or equal to 3kPa
(ℓ/min)
Bowl material

฿ 1,078.15

1 Piece(s) 11 Day(s) 5μm1/84810cm3With Bracket60Polyamide

฿ 1,093.37

1 Piece(s) 60 Day(s) 40μm1/48010cm3No Bracket80Polyamide

฿ 1,078.15

1 Piece(s) 11 Day(s) 40μm1/48010cm3With Bracket80Polyamide

฿ 1,474.19

1 Piece(s) 11 Day(s) 40μm1/410045cm3With Bracket100Polyamide

฿ 1,843.99

1 Piece(s) 60 Day(s) 40μm1/410045cm3No Bracket100Aluminum Alloy

฿ 1,922.07

1 Piece(s) 60 Day(s) 40μm1/410045cm3With Bracket100Aluminum Alloy