1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inline Filter FSL Series (FSL200-66)

PNEUMATIC AUXILIARY COMPONENTS

Inline Filter FSL Series (FSL200-66)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact, lightweight and space-saving inline type: Lightweight and compact because of resin-made main body.
· Various model variations: The flow rate can be selected from 3 series of 100, 200 and 500, and the connection port size from ø4, ø6, ø8 and ø10.
· Can be used with both positive and negative pressure: An existing vacuum inline filter can be used with positive pressure without changing the cutting direction.
· Easy maintenance: Maintenance is easy because the main body can be easily removed and attached when replacing the element without using any tools.

 
Part Number
FSL200-66
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Tube Diameter (Metric Size, IN Side) Flow Rate
(l/min)
Bracket

฿ 468.58

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) φ620No

Loading...

  1. 1

Basic Information

Type Inline Filtration Level 10μm Application Vacuum Line
Removal Subject Dust Filter Replacement Acceptable Connection Type (IN Side) One-Touch Pipe (mm Size)
Bowl Material Special Polyester Resin

Please check the type/dimensions/specifications of the part FSL200-66 in the Inline Filter FSL Series series.

Products with similar specification

Part Number
FSL100-66-B
FSL200-44
FSL200-44-B
FSL200-66-B
FSL500-1010
FSL500-1010-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Tube Diameter (Metric Size, IN Side) Flow Rate
(l/min)
Bracket

฿ 473.63

1 Piece(s) 14 Day(s) φ610With Bracket

฿ 469.66

1 Piece(s) 14 Day(s) φ415No

฿ 509.45

1 Piece(s) 14 Day(s) φ415With Bracket

฿ 513.43

1 Piece(s) 14 Day(s) φ620With Bracket

฿ 553.24

1 Piece(s) 14 Day(s) φ1060No

฿ 593.03

1 Piece(s) 14 Day(s) φ1060With Bracket