1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Pad, Thin Small Type, VPME (VPME10PN-M5)

VACUUM PAD

Vacuum Pad, Thin Small Type, VPME (VPME10PN-M5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for transportation of thin work such as copying paper and vinyl. *CAD data is being revised for this series. Available as soon as modifications are complete.

[Features]
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Adsorption is improved and redundant adhesion has been mitigated by thinning the lip and improving adhesiveness to the work.
· Saves space by downsizing holders (A, B, and E types) for existing vacuum pads.
· As is conventional, the pad section can be replaced without removing the holder from the equipment.
· In addition, it also supports the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring "no use of copper-based metals" and "reduced ozone concentrations."
· Copper-based metals are not used for metal parts. HNBR is used as the sealing rubber material.

Dimensions

Vacuum Pad Thin Small Type VPME

Standard table

Model codePad O.D.
ød
BLConnection
config. code
VPME8P[5]-M5[8]88.55.5-T8
VPME10P[5]-M5[8]108.85.8
VPME15P[5]-M5[8]159.56.5
VPME20P[5]-M5[8]2010.37.3

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[8]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 1~1.5 N·m.

Part Number
VPME10PN-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Metal parts material

฿ 308.90

VACUUM PAD 1 Piece(s) 8 Day(s) [Nitrile Rubber] Nitrile RubberBlack105.88.9Standard Specifications

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape For Thin Object Mounting Method Recessed Type
Environment Standard Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Top Mount Connection Screw M5 × 0.8 Vacuum Outlet Screw M5 × 0.8

Please check the type/dimensions/specifications of the part VPME10PN-M5 in the Vacuum Pad, Thin Small Type, VPME series.

Products with similar specification

Part Number
VPME10PFS-M5
VPME10PFS-M5-S3
VPME15PFS-M5
VPME15PN-M5
VPME20PFS-M5
VPME20PN-M5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Metal parts material

฿ 563.23

1 Piece(s) 8 Day(s) Fluorosilicone rubberSalmon Pink105.88.9Standard Specifications

฿ 769.94

1 Piece(s) 8 Day(s) Fluorosilicone rubberSalmon Pink105.88.9Copper-free specification

฿ 615.10

1 Piece(s) 8 Day(s) Fluorosilicone rubberSalmon Pink156.59.6Standard Specifications

฿ 324.39

1 Piece(s) Same day [Nitrile Rubber] Nitrile RubberBlack156.59.6Standard Specifications

฿ 615.10

1 Piece(s) 8 Day(s) Fluorosilicone rubberSalmon Pink207.310.4Standard Specifications

฿ 324.39

1 Piece(s) 8 Day(s) [Nitrile Rubber] Nitrile RubberBlack207.310.4Standard Specifications