(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimally suited for transporting thin work, such as copy paper and vinyl bags, etc. *The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· This fitting is offered in a wide range of pad sizes, pad materials, and holder shapes.
· The adhesion performance has been improved and multiple attaching is reduced by thinning the lip section and enhancing the sealing performance to the work.
· The holders (A and B types) have been downsized for existing vacuum pads making it possible to save space.
· The pad can be changed in the normal way without detaching the holder from the equipment.
· In addition, this fitting is also compatible with the optional fall prevention valve and the directly attachable type pad filters.
· Pad holders have been added for applications that require the use of non-copper based metals and measures against low-concentration ozone.
· No copper-based metals are used in the metal component materials. HNBR is utilized for the rubber sealing material.
Model code | Tube O.D. øD | Pad O.D. ød | Thread M | B | L1 | L2 | Tube end C | Hex. H | Connection config. code |
---|---|---|---|---|---|---|---|---|---|
VPMA8P[5]-180J | 1.8 | 8 | M6×0.75 | 19.6 | 5.5 | 12 | 8.4 | 8 | -T8 |
VPMA8P[5]-2J | 2 | ||||||||
VPMA8P[5]-3J | 3 | M8×0.75 | 20.3 | 12.5 | 9.4 | 10 | |||
VPMA10P[5]-180J | 1.8 | 10 | M6×0.75 | 19.9 | 5.8 | 12 | 8.4 | 8 | |
VPMA10P[5]-2J | 2 | ||||||||
VPMA10P[5]-3J | 3 | M8×0.75 | 20.6 | 12.5 | 9.4 | 10 | |||
VPMA15P[5]-180J | 1.8 | 15 | M6×0.75 | 20.6 | 6.5 | 12 | 8.4 | 8 | |
VPMA15P[5]-2J | 2 | ||||||||
VPMA15P[5]-3J | 3 | M8×0.75 | 21.3 | 12.5 | 9.4 | 10 | |||
VPMA20P[5]-180J | 1.8 | 20 | M6×0.75 | 21.4 | 7.3 | 12 | 8.4 | 8 | |
VPMA20P[5]-2J | 2 | ||||||||
VPMA20P[5]-3J | 3 | M8×0.75 | 22.1 | 12.5 | 9.4 | 10 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[8]: Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 1.5~2 N·m.
▪Thread size: M6×0.75 ▶ 2~3 N·m.
▪Thread size: M8×0.75 ▶ 2.5~3.5 N·m
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 659.25 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 8 | 5.5 | 20.2 | M8 | 3 | ||
฿ 659.25 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 8 | 5.5 | 19.6 | M6 | 1.8 | ||
฿ 401.15 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 5.5 | 20.2 | M8 | 3 | ||
฿ 401.15 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 5.5 | 19.6 | M6 | 1.8 | ||
฿ 659.25 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 10 | 5.8 | 20.5 | M8 | 3 | ||
฿ 659.25 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 10 | 5.8 | 19.9 | M6 | 1.8 | ||
฿ 401.15 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 5.8 | 20.5 | M8 | 3 | ||
฿ 401.15 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 5.8 | 19.9 | M6 | 1.8 | ||
฿ 720.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 15 | 6.5 | 21.2 | M8 | 3 | ||
฿ 720.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 15 | 6.5 | 20.6 | M6 | 1.8 | ||
฿ 415.02 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 6.5 | 21.2 | M8 | 3 | ||
฿ 415.02 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 6.5 | 20.6 | M6 | 1.8 | ||
฿ 720.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 20 | 7.3 | 22 | M8 | 3 | ||
฿ 720.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 20 | 7.3 | 21.4 | M6 | 1.8 | ||
฿ 415.02 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 7.3 | 22 | M8 | 3 | ||
฿ 415.02 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 7.3 | 21.4 | M6 | 1.8 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | For Thin Object | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Mounting Fitting | Fixed Type |
Vacuum Outlet Direction | Top |
How can we improve?
How can we improve?