(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for transporting thin workpieces such as copy paper, vinyl, etc. *CAD data is being revised for this series. Data will be made available as soon as modifications are complete.
[Features]
· Available in wide range of pad sizes, pad materials and holder shapes.
· Suction performance has been improved and multiple suction reduced by thinning the lip part and enhancing adhesion to the workpiece.
· The existing vacuum pad holders (A, B and E types) have been downsized to save space.
· Similar to the traditional products, the pad can be replaced without removing the holder from the equipment. Also applicable for the optional fall prevention valve and pad direct mount type filter.
· Pad holders have been added for fields requiring the use of "non-copper-based metals" and "measures against low-concentration ozone."
· No copper-based metal members are used in the metal component materials. HNBR is used for the seal rubber material.
Model code | Pad O.D. ød | Tube O.D. øD | Thread M | B | L1 | L2 | L3 | øP | E1 | E2 | Tube end C | Hex. H1 | Hex. H2 | T | Stroke S | Spring force (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VPD8-3P[5]-4J[8] | 8 | 4 | M8×0.75 | 39.5 | 5.5 | 27 | 13 | 10 | 16.5 | 13 | 10.9 | 10 | 8 | 2 | 3 | 1.0~1.9 |
VPD8-10P[5]-4J | M12×1 | 54.6 | 34 | 17.5 | 13 | 18.5 | 21 | 14 | 12 | 4 | 10 | 0.8~2.7 | ||||
VPD8-15P[5]-4J | 65.6 | 39 | 23.5 | 26 | 15 | 0.7~3.0 | ||||||||||
VPD8-20P[5]-4J | 75.6 | 44 | 28.5 | 31 | 20 | 0.9~3.4 | ||||||||||
VPD10-3P[5]-4J[8] | 10 | M8×0.75 | 39.8 | 5.8 | 27.3 | 13 | 10 | 16.5 | 13 | 10 | 8 | 2 | 3 | 1.0~1.9 | ||
VPD10-10P[5]-4J | M12×1 | 54.9 | 34.3 | 17.5 | 13 | 18.5 | 21 | 14 | 12 | 4 | 10 | 0.8~2.7 | ||||
VPD10-15P[5]-4J | 65.9 | 39.3 | 23.5 | 26 | 15 | 0.7~3.0 | ||||||||||
VPD10-20P[5]-4J | 75.9 | 44.3 | 28.5 | 31 | 20 | 0.9~3.4 | ||||||||||
VPD15-3P[5]-4J[8] | 15 | M8×0.75 | 40.5 | 6.5 | 28 | 13 | 10 | 16.5 | 13 | 10 | 8 | 2 | 3 | 1.0~1.9 | ||
VPD15-10P[5]-4J | M12×1 | 55.6 | 35 | 17.5 | 13 | 18.5 | 21 | 14 | 12 | 4 | 10 | 0.8~2.7 | ||||
VPD15-15P[5]-4J | 66.6 | 40 | 23.5 | 26 | 15 | 0.7~3.0 | ||||||||||
VPD15-20P[5]-4J | 76.6 | 45 | 28.5 | 31 | 20 | 0.9~3.4 | ||||||||||
VPD20-3P[5]-4J[8] | 20 | M8×0.75 | 41.3 | 7.3 | 28.8 | 13 | 10 | 16.5 | 13 | 10 | 8 | 2 | 3 | 1.0~1.9 | ||
VPD20-10P[5]-4J | M12×1 | 56.4 | 35.8 | 17.5 | 13 | 18.5 | 21 | 14 | 12 | 4 | 10 | 0.8~2.7 | ||||
VPD20-15P[5]-4J | 67.4 | 40.8 | 23.5 | 26 | 15 | 0.7~3.0 | ||||||||||
VPD20-20P[5]-4J | 77.4 | 45.8 | 28.5 | 31 | 20 | 0.9~3.4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[8]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 1.8~2.4 N·m.
Part Number |
---|
VPD8-3PN-4J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 725.03 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 5.5 | 39.5 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | For Thin Object | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Mounting Fitting | Spring Type |
Springs Power(N) | 1.0 to 1.9 | Stroke(mm) | 3 | Vacuum Outlet Direction | Horizontal |
Mount Connection Screw | M8 | Vacuum Outlet Tube Outer Diameter(φ) | 4 |
Please check the type/dimensions/specifications of the part VPD8-3PN-4J in the Vacuum Pad, Thin Type, VPD, One-touch Fitting Type series.
Part Number |
---|
VPD10-3PFS-4J |
VPD10-3PN-4J |
VPD15-3PFS-4J |
VPD15-3PN-4J |
VPD20-3PFS-4J |
VPD20-3PN-4J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,002.19 | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 10 | 5.8 | 39.8 | ||
฿ 731.23 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 5.8 | 39.8 | ||
฿ 1,025.30 | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 15 | 6.5 | 40.5 | ||
฿ 737.42 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 6.5 | 40.5 | ||
฿ 1,025.30 | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 20 | 7.3 | 41.3 | ||
฿ 737.42 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 7.3 | 41.3 |
How can we improve?
How can we improve?