(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for conveying thin work such as copying paper and vinyl. * CAD data is being revised for this series. This will be available as soon as modifications are complete.
[Features]
· The adsorption is improved and redundant adhesion is mitigated by thinning the lip and improving the adhesion to the work.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A, B and E types) for existing vacuum pads, making it possible to save space.
· As is conventionally done, you can change the pad section without removing the holder from the equipment. · It is also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring "copper based metal not used" and "reduce ozone concentrations."
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube O.D. øD | B | L | E | Tube end C | Connection config. code |
---|---|---|---|---|---|---|---|
VPB8P[5]-4J[8] | 8 | 4 | 25.5 | 5.5 | 16.5 | 10.9 | -T8 |
VPB10P[5]-4J[8] | 10 | 25.8 | 5.8 | ||||
VPB15P[5]-4J[8] | 15 | 26.5 | 6.5 | ||||
VPB20P[5]-4J[8] | 20 | 27.3 | 7.3 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[8]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
Part Number |
---|
VPB15PN-4J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 421.55 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 6.5 | 26.5 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | For Thin Object | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Mounting Fitting | Fixed Type |
Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M4 × 0.7 | Vacuum Outlet Tube Outer Diameter(φ) | 4 |
Metal parts material | Standard Specifications |
Please check the type/dimensions/specifications of the part VPB15PN-4J in the Vacuum Pad, Thin Type, VPB, One-touch Fitting Type series.
Part Number |
---|
VPB10PFS-4J |
VPB10PN-4J |
VPB15PFS-4J |
VPB20PFS-4J |
VPB20PN-4J |
VPB8PFS-4J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 659.25 | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 10 | 5.8 | 25.8 | ||
฿ 401.15 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 5.8 | 25.8 | ||
฿ 731.23 | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 15 | 6.5 | 26.5 | ||
฿ 731.23 | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 20 | 7.3 | 27.3 | ||
฿ 421.55 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 7.3 | 27.3 | ||
฿ 659.25 | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Salmon Pink | 8 | 5.5 | 25.5 |
How can we improve?
How can we improve?