1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Pad, Vacuum Cylinder

VACUUM GENERATOR

Vacuum Pad, Vacuum Cylinder
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,823.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Incorporates a vacuum generator and a cylinder inside the vacuum pad. * CAD data of this series is under modification. This will be available as soon as modifications are complete.

Dimensions

Vacuum Pad Vacuum Cylinder

Standard table

Model codePad O.D.
ød
BL1L2L3Stroke
S
Weight (g)
ø4ø6ø4ø6ø4ø6
VSPE15-10L[4][5]1574.775.8142723.724.8104237

Units: mm

*[4]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[5]: Replaced with fitting size code. Refer to the catalog for details.

Part Number
VSPE15-10LS6J SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,823.51

฿ 1,017.15

VACUUM GENERATOR 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Soft Mounting Method Recessed Type
Rubber Group Material Silicone Rubber Environment Standard Material Rubber-based
Color White Outer Diameter d(φ) 15 Height L1(mm) 14
Stroke(mm) 10 Full length B(mm) 75.8 Vacuum Outlet Direction Top
Mount Connection Screw M16 Vacuum Outlet Tube Outer Diameter(φ) 6

Please check the type/dimensions/specifications of the part VSPE15-10LS6J in the Vacuum Pad, Vacuum Cylinder series.