(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for conveying oily workpieces such as press parts. * CAD data for this series is now being modified. It will be available as soon as the modifications are complete.
[Features]
· Optimal for transport of oil-stained works such as press parts.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· The ingenuity of the pad shape prevents the work from slipping during transport.
· Use of oil resistant NBR increases pad durability under oily environments.
· Holders (A and B types) for existing vacuum pads have been made smaller, making it possible to save space.
· As before, the pad section can be changed without removing the holder from the equipment.
· It is also compatible with the optional fall prevention valve and pad direct attachment type filter.
Model code | Pad O.D. ød | Tube O.D. øD | B | L | E | Tube end C | Connection config. code |
---|---|---|---|---|---|---|---|
VPMB10K[5]-3J | 10 | 3 | 27 | 8 | 17.5 | 10.9 | -M4 |
VPMB10K[5]-4J[9] | 4 | ||||||
VPMB10K[5]-6J[9] | 6 | 19.4 | 11.7 | ||||
VPMB20K[5]-3J | 20 | 3 | 31.2 | 10 | 17.5 | 10.9 | -M6 |
VPMB20K[5]-4J[9] | 4 | ||||||
VPMB20K[5]-6J[9] | 6 | 19.4 | 11.7 | ||||
VPMB30K[5]-3J | 30 | 3 | 33.2 | 12 | 17.5 | 10.9 | |
VPMB30K[5]-4J[9] | 4 | ||||||
VPMB30K[5]-6J[9] | 6 | 19.4 | 11.7 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
※.Pad material NH and NE are not suitable for use under ozone environment.
Part Number |
---|
VPMB10KNH-3J |
VPMB10KNH-4J |
VPMB20KNH-4J |
VPMB30KNH-4J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|
฿ 439.74 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | 8 | 27 | 3 | ||
฿ 451.20 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | 8 | 27 | 4 | ||
฿ 520.55 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 20 | 10 | 31.2 | 4 | ||
฿ 534.42 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 30 | 12 | 33.2 | 4 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Stoppers | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Rubber Group Material | Oil Resistant NBR | Environment | Standard / Oil Resistant | Material | Rubber-based |
Color | Black | Mounting Fitting | Fixed Type | Vacuum Outlet Direction | Horizontal |
Mount Connection Screw | M5 × 0.8 | Fall Prevention Valve | None | Direct Attached Filter | None |
Metal parts material | Standard Specifications |
How can we improve?
How can we improve?