(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· Optimally suited for transporting oil-applied work, such as stamped parts, etc. This fitting is offered in a wide range of pad sizes, pad materials, and holder shapes.
· Work-drop is prevented by a work pad shape that has been devised for slippery oil-applied work.
· The durability of the pads in oily environments has been improved by utilizing oil-resistant NBR.
· The holders (A and B types) have been downsized for existing vacuum pads making it possible to save space.
· The pad can be changed in the normal way without detaching the holder from the equipment.
· In addition, this fitting is also compatible with the optional fall prevention valve and the directly attachable type pad filters.
· Pad holders have been added that are suitable for fields that require the use of non-copper based metals and measures against low-concentration ozone.
· No copper-based metals are used in the metal component materials. HNBR is utilized for the rubber sealing material.
Model code | Tube O.D. øD | Pad O.D. ød | Thread M | B | L1 | L2 | Hex. H | T | Tube end C | Connection config. code |
---|---|---|---|---|---|---|---|---|---|---|
VPMA10K[5]-3J | 3 | 10 | M8×0.75 | 24.8 | 8 | 12.5 | 10 | 2 | 9.4 | -M4 |
VPMA10K[5]-4J[9] | 4 | M10×1 | 28.7 | 16.4 | 12 | 3 | 10.9 | |||
VPMA20K[5]-4J[9] | 4 | 20 | M10×1 | 32.3 | 10 | 16.4 | 12 | 3 | 10.9 | -M6 |
VPMA30K[5]-4J[9] | 30 | 34.3 | 12 | |||||||
VPMA40K[5]-4J[9] | 40 | 38.3 | 16 | |||||||
VPMA50K[5]-4J[9] | 50 | 39.3 | 17 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material NH and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
▪Pad dia.: ø10 mm: Thread size: M8×0.75 ▶ 2.5~3.5 N·m, M10×1 ▶ 5~7 N·m.
▪Pad dia.: ø20~ø50 mm ▶ 5~17 N·m
Part Number |
---|
VPMA10KNH-3J |
VPMA10KNH-4J |
VPMA20KNH-4J |
VPMA30KNH-4J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 465.07 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | 8 | 24.7 | M8 | 3 | ||
฿ 465.07 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | 8 | 28.7 | M10 | 4 | ||
฿ 520.55 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 20 | 10 | 32.3 | M10 | 4 | ||
฿ 534.42 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 30 | 12 | 34.3 | M10 | 4 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Stoppers | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Rubber Group Material | Oil Resistant NBR | Environment | Standard / Oil Resistant | Material | Rubber-based |
Color | Black | Mounting Fitting | Fixed Type | Vacuum Outlet Direction | Top |
Fall Prevention Valve | None | Direct Attached Filter | None | Metal parts material | Standard Specifications |
How can we improve?
How can we improve?