(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimally suited for transporting oil-applied work, such as stamped parts, etc. *The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· Optimally suited for transporting oil-applied work, such as stamped parts, etc.
· We offer a wide range of pad sizes, pad materials, and holder shapes.
· Work-slip during transportation is prevented by an innovative pad shape.
· The durability of the pads in oily environments has been improved by utilizing oil-resistant NBR.
· We offer a wide range of pad sizes, pad materials, and holder shapes.
· The holders (A and B types) have been downsized for existing vacuum pads making it possible to save space.
· The pad can be changed in the normal way without detaching the holder from the equipment.
· In addition, this fitting is also compatible with the optional fall prevention valve and the directly attachable type pad filters.
· Pad holders have been added that are suitable for fields that require the use of non-copper based metals and measures against low-concentration ozone.
· No copper-based metals are used in the metal component materials. HNBR is utilized for the rubber sealing material.
· The pad can be changed in the normal way without detaching the holder from the equipment.
Model code | Tube I.D. øD | Pad O.D. ød | B | L | C | Connection config. code |
---|---|---|---|---|---|---|
VPMA10K[5]-3B[9] | 2 | 10 | 28 | 8 | 6 | -M4 |
VPMA10K[5]-4B[9] | 2.5 | 29 | 7 | |||
VPMA20K[5]-4B[9] | 2.5 | 20 | 36.6 | 10 | 7 | -M6 |
VPMA20K[5]-6B[9] | 4 | |||||
VPMA30K[5]-4B[9] | 2.5 | 30 | 38.6 | 12 | ||
VPMA30K[5]-6B[9] | 4 | |||||
VPMA40K[5]-4B[9] | 2.5 | 40 | 42.6 | 16 | ||
VPMA40K[5]-6B[9] | 4 | |||||
VPMA50K[5]-4B[9] | 2.5 | 50 | 43.6 | 17 | ||
VPMA50K[5]-6B[9] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material NH and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
▪Pad dia.: ø10 mm ▶ 2~3 N·m.
▪Pad dia.: ø20~ø50 mm ▶ 5~7 N·m
Part Number |
---|
VPMA10KNH-3B |
VPMA10KNH-4B |
VPMA20KNH-4B |
VPMA20KNH-6B |
VPMA30KNH-4B |
VPMA30KNH-6B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 437.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | 8 | 28 | M6 | 3 | ||
฿ 437.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | 8 | 29 | M6 | 4 | ||
฿ 492.81 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 20 | 10 | 36.6 | M10 | 4 | ||
฿ 492.81 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 20 | 10 | 36.6 | M10 | 6 | ||
฿ 506.68 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 30 | 12 | 38.6 | M10 | 4 | ||
฿ 506.68 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 30 | 12 | 38.6 | M10 | 6 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Stoppers | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Rubber Group Material | Oil Resistant NBR | Environment | Standard / Oil Resistant | Material | Rubber-based |
Color | Black | Mounting Fitting | Fixed Type | Vacuum Outlet Direction | Top |
Fall Prevention Valve | None | Direct Attached Filter | None | Metal parts material | Standard Specifications |
How can we improve?
How can we improve?