(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for transport of oil-stained objects such as press parts.
[Features]
· Optimal for transport of oil-stained objects such as press parts.
· The ingenuity of the pad shape prevents slipping during transport.
· Pad durability increased under oily environment by the use of oil-resistant NBR.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube O.D. øD | B | L | E | Tube end C | Connection config. code |
---|---|---|---|---|---|---|---|
VPB10K[5]-6J[9] | 10 | 6 | 36 | 8 | 19.9 | 11.7 | -M4 |
VPB20K[5]-6J[9] | 20 | 38 | 10 | -M6 | |||
VPB30K[5]-6J[9] | 30 | 40 | 12 | ||||
VPB40K[5]-6J[9] | 40 | 44 | 16 | ||||
VPB50K[5]-6J[9] | 50 | 45 | 17 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material NH and NE are not suitable for use under ozone environment.
Part Number |
---|
VPB20KNH-6J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|
฿ 392.70 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 20 | 10 | 38 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Stoppers | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Rubber Group Material | Oil Resistant NBR | Environment | Standard / Oil Resistant | Material | Rubber-based |
Color | Black | Mounting Fitting | Fixed Type | Vacuum Outlet Direction | Horizontal |
Mount Connection Screw | M6 × 1 | Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None |
Direct Attached Filter | None | Metal parts material | Standard Specifications |
Please check the type/dimensions/specifications of the part VPB20KNH-6J in the Vacuum Pad, Skidproof Type, VPB, One-touch Fitting Type series.
Part Number |
---|
VPB10KNH-6J |
VPB30KNH-6J |
VPB40KNH-6J |
VPB50KNH-6J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|
฿ 351.09 | 1 Piece(s) | 8 Day(s) | 10 | 8 | 36 | ||
฿ 406.57 | 1 Piece(s) | 8 Day(s) | 30 | 12 | 40 | ||
฿ 462.06 | 1 Piece(s) | 8 Day(s) | 40 | 16 | 44 | ||
฿ 537.68 | 1 Piece(s) | 8 Day(s) | 50 | 17 | 45 |
How can we improve?
How can we improve?